• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Color Separation Printed Garbage Bag Waketai

Color Separation Printed Garbage Bag Waketai

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Semi-transparent bag for easy visibility of contents.
· 6 different colors with large printed text for different types of waste.
· Easy to tie up and dispose of.
· 25 bags to a package for ease of use.

Basic Specifications

  • Product Type
    Garbage bag
  • Material (Main Body)
    Polypropylene (PP)
  • Size Addition
    Approximately 600 mm x 900 mm
  • Material: Additional
    FRP
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Moss green
  • Black
  • Blue
  • Other
  • Clear
Color Addition

Refine by

  • Brown
  • Pink
  • Red
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
-
17 Day(s) or more
-

Part Number : B-2-BL-600-900
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Blue
  • Material (Main Body)
    Polypropylene (PP)
  • Size Addition
    Approximately 600 mm x 900 mm
  • Color Addition
    -
  • Material: Additional
    FRP
1 pc.
Moss green
-
17 Day(s) or more
-

Part Number : G-3-GR-600-900
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Moss green
  • Material (Main Body)
    Polypropylene (PP)
  • Size Addition
    Approximately 600 mm x 900 mm
  • Color Addition
    -
  • Material: Additional
    FRP
1 pc.
Black
-
17 Day(s) or more
-

Part Number : P-4-BK-600-900
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Black
  • Material (Main Body)
    Polypropylene (PP)
  • Size Addition
    Approximately 600 mm x 900 mm
  • Color Addition
    -
  • Material: Additional
    FRP
1 pc.
Other
Red
17 Day(s) or more
-

Part Number : R-1-RD-600-900
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Other
  • Material (Main Body)
    Polypropylene (PP)
  • Size Addition
    Approximately 600 mm x 900 mm
  • Color Addition
    Red
  • Material: Additional
    FRP
1 pc.
Other
Brown
17 Day(s) or more
-

Part Number : W-5-BW-600-900
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Other
  • Material (Main Body)
    Polypropylene (PP)
  • Size Addition
    Approximately 600 mm x 900 mm
  • Color Addition
    Brown
  • Material: Additional
    FRP
1 pc.
Other
Pink
17 Day(s) or more
-

Part Number : Y-6-PI-600-900
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Other
  • Material (Main Body)
    Polypropylene (PP)
  • Size Addition
    Approximately 600 mm x 900 mm
  • Color Addition
    Pink
  • Material: Additional
    FRP

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)