(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Marking Tape H-06-PN/H-06-WC/H-06-TC

Marking Tape H-06-PN/H-06-WC/H-06-TC

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Marking tape which produces minimal adhesive residue.
· Can be torn by hand. (No cutting tools required.)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Red/White
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Box (40 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (40 Rolls)
  • Clear
Display Contents

Refine by

  • FRAGILE
  • Freshly Painted
  • Handling precautions
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (40 Rolls)
Freshly Painted
11 Day(s) or more
-

Part Number : H-06-PN-50-10-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (40 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Red/White
  • Display Contents
    Freshly Painted
  • Specifications
    Can cut by hand
1 Box (40 Rolls)
Handling precautions
11 Day(s) or more
-

Part Number : H-06-TC-50-10-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (40 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Red/White
  • Display Contents
    Handling precautions
  • Specifications
    Can cut by hand
1 Box (40 Rolls)
FRAGILE
11 Day(s) or more
-

Part Number : H-06-WC-50-10-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (40 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Red/White
  • Display Contents
    FRAGILE
  • Specifications
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)