(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 10

Lock And Key, Key Storage Box, Padlock With Box Shackle Diameter (mm) 10

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Padlock with a space for storing small items.
· Has a mechanism to stop at "0", making it easy to align the numbers in dark places.
· The shackle height can be set to 2 positions.
· The lock code is resettable, so any 4-digit number can be set.
[Applications]
· For storing and passing on keys when you are away from home, and for managing keys for the garage, etc.

Basic Specifications

  • Product Type
    Padlock
  • Material
    Zinc Diecast
  • Runner diameter(mm)
    10
  • Width(mm)
    75
  • B(mm)
    28/48
  • JAN Code
    4968957900711
  • Trusco Code
    355-6956
  • Mass(g)
    575
  • Dial
    4 digits
  • Specifications
    Dial Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
1 Day(s)
-

Part Number : DK-N200
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Padlock
  • Material
    Zinc Diecast
  • Runner diameter(mm)
    10
  • Width(mm)
    75
  • B(mm)
    28/48
  • JAN Code
    4968957900711
  • Trusco Code
    355-6956
  • Mass(g)
    575
  • Dial
    4 digits
  • Specifications
    Dial Type