(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

14.4 V/18 V Rechargeable Impact Wrench (Main Unit Only) (Part Numbers)

14.4 V/18 V Rechargeable Impact Wrench (Main Unit Only)

[Features]
· Dual Series allows a single unit to use both 14.4 V and 18 V.
· Equipped with 18 V 4.2 Ah battery with incredible stamina.
· Can temporarily hold the socket to facilitate socket replacement.
· Equipped with brushless motor and hybrid switch.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EZ75A3LJ2G-H
EZ7552LJ2S-H
EZ7552X-H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCharge time
(min)
Maximum Tightening Torque, High Speed
(N▪m)
Number of load-free rotations
(min-1)
No load rotation speed: High speed
(min-1)
No load rotation speed: Low speed
(min-1)
Maximum Number of Strikes
(min-1)
Maximum Number of Strikes, High Speed
(min-1)
Maximum Number of Strikes, Low Speed
(min-1)
Details Type Capacity
(Ah)
Mass
(g)
Amount Of Content
1 Piece(s) 14 Day(s) 10602050 to 14000~23000–10000~28000~35000~2000-5.016501 pc.
1 Piece(s) 14 Day(s) 10604700~1550--0~2400---5.026001 pc.
1 Piece(s) 14 Day(s) 10-4700~1550--0~2400--Main Unit Only-19001 pc.

Loading...

  1. 1

Basic Information

Product Type Rechargeable impact wrench Voltage(V) 18 Accessory Available
Compatible Model EZ9740,EZ9740ST RoHS Compliant Corresponds To Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)