(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jigsaw Blade (for Metalwork)

Jigsaw Blade (for Metalwork)

[Features]
Rechargeable jigsaw blade for metalworking.
[Applications]
Cutting mild steel plate, aluminum, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ9SXMJ0

 
Part Number
EZ9SXMJ0
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content
1 Piece(s) 14 Day(s) 101 pc.

Loading...

  1. 1

Basic Information

Product Type Bosch type Overall Length(mm) 76 Effective length of blade(mm) 50
Mass(g) 4000 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ9SXMJ0 in the Jigsaw Blade (for Metalwork) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)