• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Turnbuckle TBS/TBSO

Turnbuckle TBS/TBSO

[Features]
· Fine adjustment of wire tightening or length, etc.

Part Number

Configured Part Number is shown.

Part Number
TBS6
TBS8
TBS10
TBS12
TBS16
TBSO6
TBSO8
TBSO10
TBSO12
TBSO16
Part NumberVolume DiscountDays to ShipScrew Diameter Dimension D
(mm)
Dimension L
(mm)
Dimension S
(mm)
Shape Working Load
(kg)
Mass
(g)
Internal Capacity
15 Day(s) or more 6-909Double Hook Type1501001 pc.
15 Day(s) or more 8-1209Double Hook Type3002001 pc.
15 Day(s) or more 10-15011Double Hook Type3503001 pc.
15 Day(s) or more 12-20016Double Hook Type5005901 pc.
15 Day(s) or more 16-24819Double Hook Type75010901 pc.
15 Day(s) or more 61090-Double Eye Type1501001 pc.
11 Day(s) or more 814120-Double Eye Type3002001 pc.
15 Day(s) or more 1019150-Double Eye Type3503001 pc.
15 Day(s) or more 1225200-Double Eye Type5005901 pc.
15 Day(s) or more 1625248-Double Eye Type75010901 pc.

Loading...

  1. 1

Basic Information

Materials Stainless Steel Internal Capacity 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)