• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Double Eye Type Swivel (With Bearing)

Double Eye Type Swivel (With Bearing)

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

A swivel with bearings that rotates 360° and has a short overall length.
[Features]
· A swivel with bearings that has a short overall length.
· A hook with a neck that rotates with bearings.
· Rotates smoothly even when suspending heavy cargo.
· Rotates 360° so that rope, etc., does not twist.
[Applications]
· Convenient for cargo handling work.

Basic Specifications

  • Product Model
    Hook
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Working Load Limit(t)

Refine by

  • 0.5
  • 1
  • Clear
Dimension C(mm)

Refine by

  • 36
  • 43
  • Clear
Size D(mm)

Refine by

  • 50
  • 60
  • Clear
Size L(mm)

Refine by

  • 145
  • 178
  • Clear
Fracture Load(kg)

Refine by

  • 2500
  • 5000
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1
43
60
178
5000
19 Day(s) or more
-

Part Number : YOB1
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(t)
    1
  • Product Model
    Hook
  • Dimension C(mm)
    43
  • Size D(mm)
    60
  • Size L(mm)
    178
  • Fracture Load(kg)
    5000
  • Mass(g)
    900
  • Material (Body)
    Steel
1 pc.
0.5
36
50
145
2500
19 Day(s) or more
-

Part Number : YOB500
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(t)
    0.5
  • Product Model
    Hook
  • Dimension C(mm)
    36
  • Size D(mm)
    50
  • Size L(mm)
    145
  • Fracture Load(kg)
    2500
  • Mass(g)
    500
  • Material (Body)
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)