• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Pin for wire hook

Pin for wire hook

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

A pin for wire hooks that is anti-magnetic.
[Features]
· Nylon processing on stainless steel wire (SUS304) strands (1 × 19).
· Excellent corrosion resistance and is anti-magnetic.
[Applications]
· Optimal for coupling belts from 2.5 to 11 mm.

Basic Specifications

  • Product Model
    Hook
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire Diameter(mm)

Refine by

  • 1
  • 1.2
  • 1.5
  • 2
  • 2.5
  • Clear
External Diameter after Nylon Treatment(mm)

Refine by

  • 1.5
  • 1.8
  • 2.4
  • 2.8
  • 3.5
  • Clear
Number

Refine by

  • For No.1
  • For No.2-3
  • For No.25
  • For No.4-5
  • For No.6-7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
WP1
1 Roll
1.2
1.8
For No.1
19 Day(s) or more
-

Part Number : WP1
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Hook
  • Wire Diameter(mm)
    1.2
  • External Diameter after Nylon Treatment(mm)
    1.8
  • Number
    For No.1
  • Material (Body)
    Stainless Steel Wire (SUS304)
1 Roll
1.5
2.4
For No.2-3
19 Day(s) or more
-

Part Number : WP2-3
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Hook
  • Wire Diameter(mm)
    1.5
  • External Diameter after Nylon Treatment(mm)
    2.4
  • Number
    For No.2-3
  • Material (Body)
    Stainless Steel Wire (SUS304)
1 Roll
2
2.8
For No.4-5
19 Day(s) or more
-

Part Number : WP4-5
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Hook
  • Wire Diameter(mm)
    2
  • External Diameter after Nylon Treatment(mm)
    2.8
  • Number
    For No.4-5
  • Material (Body)
    Stainless Steel Wire (SUS304)
1 Roll
2.5
3.5
For No.6-7
19 Day(s) or more
-

Part Number : WP6-7
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Hook
  • Wire Diameter(mm)
    2.5
  • External Diameter after Nylon Treatment(mm)
    3.5
  • Number
    For No.6-7
  • Material (Body)
    Stainless Steel Wire (SUS304)
1 Roll
1
1.5
For No.25
19 Day(s) or more
-

Part Number : WP25
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Hook
  • Wire Diameter(mm)
    1
  • External Diameter after Nylon Treatment(mm)
    1.5
  • Number
    For No.25
  • Material (Body)
    Stainless Steel Wire (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)