(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Simple Yarding (Working Load 250 kg/750 kg)

Simple Yarding (Working Load 250 kg/750 kg)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Small pulley with a removable top section. Contains bearings for smooth rotation.
[Features]
· Small/lightweight for easy carrying.
· Short overall length for effective use of space.
· Small‑radius sheave ropeway to prevent damaging small‑diameter wire ropes.
· The shape prevents the wire rope from getting trapped between the sheave and side panel.
· Fully plated. Corrosion‑resistant safety catch for safe outdoor work.
· Strong, safe—designed with a safety factor of 5 or above.
[Applications]
· Usable as a rope guide or ropeway for transporting loads, etc.

Basic Specifications

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    175
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Specifications
    Includes Hook Bearing
  • Shaft Diameter(mm)
    10
  • Dimension E(mm)
    10
  • Dimension F(mm)
    16
  • Dimension G(mm)
    9
  • Mass(g)
    650
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
-

Part Number : SYH50
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    175
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Specifications
    Includes Hook Bearing
  • Shaft Diameter(mm)
    10
  • Dimension E(mm)
    10
  • Dimension F(mm)
    16
  • Dimension G(mm)
    9
  • Mass(g)
    650