• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Goggles, No Vents 201

Goggles, No Vents 201

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Protects the wearer's eyes from particles such as airborne dust and splashed chemicals generated during work.
· The non-porous frame prevents viruses and other similar contaminants from getting into the goggles.
· The use of an integrated gas and dust mask protects the entire face.
· The lenses feature an anti-fogging treatment on both sides, protecting the wearer from the risk of their vision becoming clouded up.
· Suitable for use with sulfuric acid.

Basic Specifications

  • Product Type
    Goggles
  • Type
    Nonporous
  • Part Number
    201
  • TGK Code
    0730870306
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s) or more
-

Part Number : 0730-87-03-06
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Goggles
  • Type
    Nonporous
  • Part Number
    201
  • TGK Code
    0730870306
  • Specifications
    UV Rays: Cuts 99.9%
  • Material
    Frame: Soft Vinyl