(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Goggles GCV-62

Safety Goggles GCV-62

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Protects the wearer's eyes from particles such as airborne dust and splashed chemicals generated during work.
· The non-porous frame prevents asbestos and other similar particles from getting into the goggles.
· Can be worn together with glasses and masks.

Basic Specifications

  • Product Type
    Goggles
  • Part Number
    GCV-62
  • TGK Code
    0730870325
  • Specifications
    UV Rays: Cuts 99.9%, Can Be Worn with Glasses or a Mask
  • Product name
    Frame Color: Clear
  • Material
    Lens: FC Lens (Anti-fog processing on both sides)
  • Size
    Lens Inner Dimensions (mm): Horizontal Width 187; Vertical (Longest Part) 65; Vertical (Shortest Part) 40, Depth 50
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 0730-87-03-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Goggles
  • Part Number
    GCV-62
  • TGK Code
    0730870325
  • Specifications
    UV Rays: Cuts 99.9%, Can Be Worn with Glasses or a Mask
  • Product name
    Frame Color: Clear
  • Material
    Lens: FC Lens (Anti-fog processing on both sides)
  • Size
    Lens Inner Dimensions (mm): Horizontal Width 187; Vertical (Longest Part) 65; Vertical (Shortest Part) 40, Depth 50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)