(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust-Free Arm Cover

Dust-Free Arm Cover

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

With jersey cuffs. Material: 100% Polyester / carbon composite fibers, Size (arm cover length): 35 cm, Quantity: 10

Basic Specifications

  • Product Type
    Arm cover, leg cover
  • Color
    White
  • Part Number
    737B
  • TGK Code
    0878250355
  • Product name
    Dust-free arm cover (with cuff jersey)
  • Material
    Carbon Composite Fiber Polyester 100%
  • Size
    Arm cover length : 35 cm
  • Amount Of Content
    10 Pair
Part Number
Amount Of Content

Refine by

  • 10 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pair
13 Day(s) or more
-

Part Number : 0878-25-03-55
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 10 Pair

Specificationtitle

  • Product Type
    Arm cover, leg cover
  • Color
    White
  • Part Number
    737B
  • TGK Code
    0878250355
  • Product name
    Dust-free arm cover (with cuff jersey)
  • Material
    Carbon Composite Fiber Polyester 100%
  • Size
    Arm cover length : 35 cm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)