(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MISM Comfortable Cushion Mat, Black Yellow

Click this image to zoom it.

Move the mouse over the image to zoom

MISM Comfortable Cushion Mat, Black Yellow

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· The yellow lines on both sides attract workers' attention, making this product ideal for ensuring safety in production lines or areas handling dangerous products.
· Excellent flexibility reduces body fatigue.
· Countless air bubbles provide great insulation, protecting from cold air on the floor.
· Fire prevention performance test certified product. (Test number: E2130259)

Basic Specifications

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Size
    450 x 750 x 12.5 mm Thickness / 1.25 kg Weight
  • Material
    Foamed vinyl-chloride
  • Collar
    Black, Yellow
  • JAN Code
    4945274100161
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15 Day(s) or more
-

Part Number : CM-4575
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Size
    450 x 750 x 12.5 mm Thickness / 1.25 kg Weight
  • Material
    Foamed vinyl-chloride
  • Collar
    Black, Yellow
  • JAN Code
    4945274100161

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)