(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
70 L Caster Pail for Kitchen with Drain Water Faucet

70 L Caster Pail for Kitchen with Drain Water Faucet

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Waste container for use in commercial kitchens.
· Drain plug in the container base to drain cleaning water easily.
· Hollow handle makes lifting the container easier.
· Lid can be hung on the handle when container is in use.
· Cleaning and draining is made easier by the taller legs.
· With casters
· Drain plug
· Antibacterial and water repellent

Basic Specifications

  • Product Model
    Dust Wagon
  • Capacity(L)
    Approx. 72
  • Use
    Pale Type
  • Size
    Approx. 570 × 350 × 695 h
  • Material
    Main body and lid: PP, drain plug: PE, pedestal: polyacetal, caster: steel + elastomer
  • Note
    Casters and legs are set at the factory.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Clear
JAN Code

Refine by

  • 4971881160519
  • 4971881160526
  • Clear
Trusco Code

Refine by

  • 819-4058
  • 819-4057
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
4971881160519
819-4057
12 Day(s)
-

Part Number : GGYK005
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Wagon
  • Capacity(L)
    Approx. 72
  • Use
    Pale Type
  • Color
    Gray
  • Size
    Approx. 570 × 350 × 695 h
  • JAN Code
    4971881160519
  • Trusco Code
    819-4057
  • Material
    Main body and lid: PP, drain plug: PE, pedestal: polyacetal, caster: steel + elastomer
  • Note
    Casters and legs are set at the factory.
1 pc.
Blue
4971881160526
819-4058
12 Day(s)
-

Part Number : GGYK006
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Wagon
  • Capacity(L)
    Approx. 72
  • Use
    Pale Type
  • Color
    Blue
  • Size
    Approx. 570 × 350 × 695 h
  • JAN Code
    4971881160526
  • Trusco Code
    819-4058
  • Material
    Main body and lid: PP, drain plug: PE, pedestal: polyacetal, caster: steel + elastomer
  • Note
    Casters and legs are set at the factory.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)