(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
P-cut tape α No.4101

P-cut tape α No.4101

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A compact protective tape that uses an easy-to-cut polyethylene cloth support material.
[Features]
· A polyethylene cloth protective tape. Easy to cut by hand, leaves remarkably little adhesive residue, and features stable adhesive performance.
· Tape with a strong backing and an emphasis on reduced adhesive residue. Ideal for general protection and renovation work.
· Can be cut easily and cleanly by hand and features excellent workability, with a strong backing that means it is less likely to tear when removed.
· Weaker adhesive than No. 4100, so leaves even less adhesive residue on surfaces.
· The tape can also be cut lengthwise.
· Thin and flexible, so sticks securely to uneven surfaces.
[Applications]
· General protective covering, construction/renovation work, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Adhesive Strength
    4.60 N (470 gf) / Width 25 mm
  • Tensile Strength
    140.0 N (14.2 kgf) / Width 25 mm
  • Color Detail
    Nature green
  • Details Type
    Pack
  • Stretch(%)
    22
  • Support Medium
    Polyethylene cloth
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
12 Day(s) or more
-

Part Number : N4101-50-25-0.13-WB-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Adhesive Strength
    4.60 N (470 gf) / Width 25 mm
  • Tensile Strength
    140.0 N (14.2 kgf) / Width 25 mm
  • Color Detail
    Nature green
  • Details Type
    Pack
  • Stretch(%)
    22
  • Support Medium
    Polyethylene cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)