(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Otsuka Brush Custom-Made String, Black

Click this image to zoom it.

Move the mouse over the image to zoom

Otsuka Brush Custom-Made String, Black

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Best-selling paint brush that has gained the trust and endorsement of demanding professionals.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Brush Standard and Size(No.)

Refine by

  • 10
  • 15
  • Clear
Width(mm)

Refine by

  • 71
  • 544
  • Clear
Height(mm)

Refine by

  • 230
  • 245
  • Clear
JAN Code

Refine by

  • 4905533111970
  • 4905533111987
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
544
245
4905533111970
11 Day(s) or more
-

Part Number : 1003400010
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Brush Standard and Size(No.)
    10
  • Depth(mm)
    32
  • Width(mm)
    544
  • Height(mm)
    245
  • Material 2
    Handle: Wood
  • JAN Code
    4905533111970
  • Mass(g)
    36
1 pc.
15
71
230
4905533111987
11 Day(s) or more
-

Part Number : 1003400015
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Brush Standard and Size(No.)
    15
  • Depth(mm)
    32
  • Width(mm)
    71
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533111987
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)