(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lacquer/Varnish Brush "Premium Medium Length Bristle" Diagonal Bristle, White

Click this image to zoom it.

Move the mouse over the image to zoom

Lacquer/Varnish Brush "Premium Medium Length Bristle" Diagonal Bristle, White

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]·A versatile brush that can be used for varnishes, stains, architectural paints, wood and steel parts, etc. Orthodox size used for painting small areas and detailed work, etc.

Basic Specifications

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Depth(mm)
    22
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Brush Standard and Size(No.)

Refine by

  • 10
  • 15
  • 20
  • 25
  • Clear
Width(mm)

Refine by

  • 55
  • 60
  • 65
  • 75
  • Clear
JAN Code

Refine by

  • 4905533115350
  • 4905533115367
  • 4905533115961
  • 4905533115978
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
55
4905533115350
11 Day(s) or more
-

Part Number : 1017240010
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    10
  • Depth(mm)
    22
  • Width(mm)
    55
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533115350
  • Mass(g)
    23
1 pc.
15
60
4905533115961
11 Day(s) or more
-

Part Number : 1017240015
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    15
  • Depth(mm)
    22
  • Width(mm)
    60
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533115961
  • Mass(g)
    28
1 pc.
20
65
4905533115367
11 Day(s) or more
-

Part Number : 1017240020
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    20
  • Depth(mm)
    22
  • Width(mm)
    65
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533115367
  • Mass(g)
    34
1 pc.
25
75
4905533115978
11 Day(s) or more
-

Part Number : 1017240025
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    25
  • Depth(mm)
    22
  • Width(mm)
    75
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533115978
  • Mass(g)
    38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)