(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tsukushi Varnish Brush - White

Click this image to zoom it.

Move the mouse over the image to zoom

Tsukushi Varnish Brush - White

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]·Perfect for solvent-based varnishes. ·Orthodox size used for painting small areas and detailed work, etc.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Brush Standard and Size(No.)

Refine by

  • 10
  • 20
  • Clear
Width(mm)

Refine by

  • 50
  • 65
  • Clear
Height(mm)

Refine by

  • 225
  • 230
  • Clear
JAN Code

Refine by

  • 4560146117674
  • 4560146117698
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
50
225
4560146117674
11 Day(s) or more
-

Part Number : 1017520010
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    10
  • Depth(mm)
    20
  • Width(mm)
    50
  • Height(mm)
    225
  • Material 2
    Handle: Wood
  • JAN Code
    4560146117674
  • Mass(g)
    19
1 pc.
20
65
230
4560146117698
11 Day(s) or more
-

Part Number : 1017520020
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    20
  • Depth(mm)
    20
  • Width(mm)
    65
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4560146117698
  • Mass(g)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)