(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Economy Type Joint Brush Plain White

Click this image to zoom it.

Move the mouse over the image to zoom

Economy Type Joint Brush Plain White

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]·A joint brush that can be purchased at an affordable price. ·A brush with a short width and long bristles, suitable for painting deep recesses and recessed areas.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Brush Standard and Size(No.)

Refine by

  • 5
  • 8
  • 10
  • 12
  • 15
  • Clear
Depth(mm)

Refine by

  • 6
  • 7
  • Clear
Width(mm)

Refine by

  • 13
  • 16
  • 29
  • 32
  • 41
  • Clear
Height(mm)

Refine by

  • 260
  • 261
  • 262
  • 268
  • Clear
JAN Code

Refine by

  • 4905533116067
  • 4905533116074
  • 4905533116081
  • 4905533116098
  • 4905533116104
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5
6
16
262
4905533116067
10 Day(s) or more
-

Part Number : 1045180005
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    5
  • Depth(mm)
    6
  • Width(mm)
    16
  • Height(mm)
    262
  • Material 2
    Handle: Wood, Steel
  • JAN Code
    4905533116067
  • Mass(g)
    8
1 pc.
8
6
13
260
4905533116074
11 Day(s) or more
-

Part Number : 1045180008
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    8
  • Depth(mm)
    6
  • Width(mm)
    13
  • Height(mm)
    260
  • Material 2
    Handle: Wood, Steel
  • JAN Code
    4905533116074
  • Mass(g)
    14
1 pc.
10
6
29
262
4905533116081
11 Day(s) or more
-

Part Number : 1045180010
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    10
  • Depth(mm)
    6
  • Width(mm)
    29
  • Height(mm)
    262
  • Material 2
    Handle: Wood, Steel
  • JAN Code
    4905533116081
  • Mass(g)
    13
1 pc.
12
7
32
268
4905533116104
11 Day(s) or more
-

Part Number : 1045180012
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    12
  • Depth(mm)
    7
  • Width(mm)
    32
  • Height(mm)
    268
  • Material 2
    Handle: Wood, Steel
  • JAN Code
    4905533116104
  • Mass(g)
    18
1 pc.
15
7
41
261
4905533116098
11 Day(s) or more
-

Part Number : 1045180015
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    15
  • Depth(mm)
    7
  • Width(mm)
    41
  • Height(mm)
    261
  • Material 2
    Handle: Wood, Steel
  • JAN Code
    4905533116098
  • Mass(g)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)