(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Urethane-Kun Short Hair Small

Click this image to zoom it.

Move the mouse over the image to zoom

Urethane-Kun Short Hair Small

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

A paint roller that has almost no nap loss, and creates almost no bubbles. It is safe even for fast-drying paints.
[Features]
· Ideal for iron parts, concrete and extremely corrosion resistant top coats (finishing paints).
· Ideal for strong solvent-based paint, urethane paint, and one- and two-liquid component solvent-based paints.
· Designed with a specially manufactured fiber for super smooth finishes.
· Its nap density is high, which means that rebounding is low and it will perform smoothly with a felt-like elasticity.
[Applications]
· Ideal for smooth finishes, iron parts, concrete and extremely corrosion resistant top coats.

Basic Specifications

  • Material
    Polyester
  • Bristle Length(mm)
    6
  • Other
    Roller Set
  • Height(cm)
    2.5
  • Width(mm)
    115
  • JAN Code
    4905533139530
  • Depth(mm)
    25
  • Size/Internal Volume
    4-Inch models
  • Material
    Bristles: Polyester
  • Mass(g)
    20
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 1439300004
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Polyester
  • Bristle Length(mm)
    6
  • Other
    Roller Set
  • Height(cm)
    2.5
  • Width(mm)
    115
  • JAN Code
    4905533139530
  • Depth(mm)
    25
  • Size/Internal Volume
    4-Inch models
  • Material
    Bristles: Polyester
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)