(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Paint Roller Regular Roller

Click this image to zoom it.

Move the mouse over the image to zoom

Paint Roller Regular Roller

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]·A roller that can be used for a wide range of interior and exterior applications. ·It produces a uniform finish and has excellent durability. ·The bristle length is 13 mm long and 4 in, 6 in and 9 in sizes are available.

Basic Specifications

  • Material
    Acrylic
  • Bristle Length(mm)
    13
  • Other
    Roller Set
  • Tissue
    High Pile
  • Material
    Main Fiber: Acrylic
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(cm)

Refine by

  • 5.9
  • 6
  • 6.1
  • Clear
Width(mm)

Refine by

  • 103
  • 178
  • 228
  • Clear
JAN Code

Refine by

  • 4905533001899
  • 4905533001905
  • 4905533001912
  • Clear
Depth(mm)

Refine by

  • 59
  • 60
  • 61
  • Clear
Size/Internal Volume

Refine by

  • 4-Inch models
  • 7-Inch models
  • 9-Inch models
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
1 pc.
6
103
4905533001899
60
4-Inch models
18 Day(s) or more
-

Part Number : 1501100004
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Acrylic
  • Bristle Length(mm)
    13
  • Other
    Roller Set
  • Height(cm)
    6
  • Width(mm)
    103
  • JAN Code
    4905533001899
  • Depth(mm)
    60
  • Tissue
    High Pile
  • Size/Internal Volume
    4-Inch models
  • Material
    Main Fiber: Acrylic
  • Mass(g)
    31
1 pc.
5.9
178
4905533001905
59
7-Inch models
10 Day(s) or more
-

Part Number : 1501100007
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Acrylic
  • Bristle Length(mm)
    13
  • Other
    Roller Set
  • Height(cm)
    5.9
  • Width(mm)
    178
  • JAN Code
    4905533001905
  • Depth(mm)
    59
  • Tissue
    High Pile
  • Size/Internal Volume
    7-Inch models
  • Material
    Main Fiber: Acrylic
  • Mass(g)
    54
1 pc.
6.1
228
4905533001912
61
9-Inch models
11 Day(s) or more
-

Part Number : 1501100009
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Acrylic
  • Bristle Length(mm)
    13
  • Other
    Roller Set
  • Height(cm)
    6.1
  • Width(mm)
    228
  • JAN Code
    4905533001912
  • Depth(mm)
    61
  • Tissue
    High Pile
  • Size/Internal Volume
    9-Inch models
  • Material
    Main Fiber: Acrylic
  • Mass(g)
    71