(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roller net

Click this image to zoom it.

Move the mouse over the image to zoom

Roller net

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Distributes paint to the roller evenly and preps the roller surface so that the roller makes a complete coat on the painting surface.

Basic Specifications

  • Other
    Option
  • Depth(mm)
    3
  • Amount Of Content
    A Box
Part Number
Amount Of Content

Refine by

  • A Box
  • Clear
Height(cm)

Refine by

  • 13
  • 20
  • 26
  • Clear
Width(mm)

Refine by

  • 200
  • 270
  • 390
  • Clear
JAN Code

Refine by

  • 4905533139301
  • 4905533139318
  • 4905533139325
  • Clear
Size/Internal Volume

Refine by

  • 4-Inch models
  • 7-Inch models
  • 9-Inch models
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
A Box
13
200
4905533139301
4-Inch models
18 Day(s) or more
-

Part Number : 1641010004
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity A Box

Specificationtitle

  • Other
    Option
  • Height(cm)
    13
  • Width(mm)
    200
  • JAN Code
    4905533139301
  • Depth(mm)
    3
  • Size/Internal Volume
    4-Inch models
  • Specifications
    130mm×130mm
  • Mass(g)
    74
A Box
20
270
4905533139318
7-Inch models
18 Day(s) or more
-

Part Number : 1641010007
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity A Box

Specificationtitle

  • Other
    Option
  • Height(cm)
    20
  • Width(mm)
    270
  • JAN Code
    4905533139318
  • Depth(mm)
    3
  • Size/Internal Volume
    7-Inch models
  • Specifications
    215mm×215mm
  • Mass(g)
    147
A Box
26
390
4905533139325
9-Inch models
11 Day(s) or more
-

Part Number : 1641010009
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity A Box

Specificationtitle

  • Other
    Option
  • Height(cm)
    26
  • Width(mm)
    390
  • JAN Code
    4905533139325
  • Depth(mm)
    3
  • Size/Internal Volume
    9-Inch models
  • Specifications
    260mm×280mm
  • Mass(g)
    247

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)