(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dotted Brush

Click this image to zoom it.

Move the mouse over the image to zoom

Dotted Brush

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Suitable for detailed expression due to the thin tip and good cohesion.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    25
  • Product Package Size / Height(mm)
    247
  • Details Of Bristles Material
    Horse Hair
  • Handle Portion Material
    Wood, Aluminum
  • Weight(g)
    5
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Product Package Size / Depth(mm)

Refine by

  • 6
  • 7
  • Clear
Specifications

Refine by

  • Large
  • Small
  • Clear
JAN Code

Refine by

  • 4905533120088
  • 4905533120095
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6
Small
4905533120088
11 Day(s) or more
-

Part Number : 1390050002
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    25
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    247
  • Details Of Bristles Material
    Horse Hair
  • Specifications
    Small
  • JAN Code
    4905533120088
  • Handle Portion Material
    Wood, Aluminum
  • Weight(g)
    5
1 pc.
7
Large
4905533120095
11 Day(s) or more
-

Part Number : 1390050004
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    25
  • Product Package Size / Depth(mm)
    7
  • Product Package Size / Height(mm)
    247
  • Details Of Bristles Material
    Horse Hair
  • Specifications
    Large
  • JAN Code
    4905533120095
  • Handle Portion Material
    Wood, Aluminum
  • Weight(g)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)