• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
LINZER Corrugated Paint Pad, Spare, 10-Inch

LINZER Corrugated Paint Pad, Spare, 10-Inch

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Refill for 10­inch paint pad
· Paint pad that is ideal for uneven surfaces.
· Ideal for irregular surfaces such as wave-shaped exteriors and wood, etc.

Basic Specifications

  • Product Model
    Brush
  • Other
    Option
  • Product Package Size / Width(mm)
    229
  • Product Package Size / Depth(mm)
    254
  • Product Package Size / Height(mm)
    178
  • JAN Code
    0077089821000
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
-

Part Number : 1395541010
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush
  • Other
    Option
  • Product Package Size / Width(mm)
    229
  • Product Package Size / Depth(mm)
    254
  • Product Package Size / Height(mm)
    178
  • JAN Code
    0077089821000
  • Handle Portion Material
    PP
  • Number of Pieces Per Pack
    Foam Urethane
  • Weight(g)
    454

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)