• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
LINZER Corner Paint Pad

LINZER Corner Paint Pad

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Paint pad for corner use that can apply paint to the corner and both side walls at the same time.

Basic Specifications

  • Product Model
    Brush
  • Product Package Size / Width(mm)
    279
  • Product Package Size / Depth(mm)
    102
  • Product Package Size / Height(mm)
    330
  • JAN Code
    0077089800203
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
-

Part Number : 1395560000
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush
  • Product Package Size / Width(mm)
    279
  • Product Package Size / Depth(mm)
    102
  • Product Package Size / Height(mm)
    330
  • JAN Code
    0077089800203
  • Handle Portion Material
    PP
  • Number of Pieces Per Pack
    Foam Urethane
  • Weight(g)
    454

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)