(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bent Plate Paint Set

Click this image to zoom it.

Move the mouse over the image to zoom

Bent Plate Paint Set

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]·A single handle can be used to paint the peaks, valleys, and sides of a folded-plate roof. ·Enables quick work to contribute to improving efficiency. ·The connection handle can be connected not to damage the stiffness of the bristle.

Basic Specifications

  • Product Model
    Other
  • Depth(mm)
    79
  • Width(mm)
    200
  • Height(mm)
    360
  • Specifications
    Durability excellent
  • JAN Code
    4560146169147
  • Mass(g)
    402
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
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
1 Set
10 Day(s) or more
-

Part Number : 1602310000
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Model
    Other
  • Depth(mm)
    79
  • Width(mm)
    200
  • Height(mm)
    360
  • Specifications
    Durability excellent
  • JAN Code
    4560146169147
  • Mass(g)
    402