(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Plastic Adhesive Tape No.223S

Plastic Adhesive Tape No.223S

Standard Unit Price:
-
Days to Ship :
Quote

Standard tape with UL standard certification. Plastic adhesive tape used as a flame-retardant insulation for degaussing coils. Acquired American UL (Underwriters Laboratories) standard and CSA (Canadian Standards Association) standard, contributing to safety improvement of electronic devices and other electronic products.
[Features]
· Features outstanding flame retardant properties and electrical insulation
· Can be wound around corner bending faces of degaussing coils for use
· UL510 Flame Retardant/CSA Certified
· Electrical Appliance and Material Control Law of Japan heat resistant 80°C temporary registration product.
[Applications]
· For bundling CRT degaussing coils and for electrical insulation

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.19
  • Color Details
    Black
  • Adhesiveness
    5.2N/19mm
  • Tensile Strength
    69.5N/19mm
  • Stretch
    280%
  • Base Materials
    Vinyl Chloride
  • Adhesive
    Rubber-Based Adhesive
  • Breakdown Voltage(kV)
    10.3
  • Internal capacity
    1 Box (200 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (200 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)