(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cremona rope, reel

Cremona rope, reel

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]·It is a strong Cremona (vinylon) rope that is comfortable to the touch and easy to handle, and has excellent weather resistance and durability. ·Cremona rope with excellent durability and weather resistance. The tip is finished with tape.

Basic Specifications

  • Product Type
    Rope
  • Wire diameter × length(mm×m)
    9×100
  • Color
    White
  • JAN Code
    4903599222074
  • Number in packet(Pieces)
    Taped
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s) or more
-

Part Number : V9-100
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Wire diameter × length(mm×m)
    9×100
  • Color
    White
  • JAN Code
    4903599222074
  • Number in packet(Pieces)
    Taped

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)