• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PVC Gloves Verte-100

PVC Gloves Verte-100

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Excellent resistance to general oil and abrasion for on-site work.

Basic Specifications

Part Number

Refine by

  • 10 Pairs/Bag
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4979058246196
  • 4979058246202
  • 4979058246226
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pairs/Bag
M
4979058246196
17 Day(s) or more
-

Part Number : 4047014220
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Gauge
    13
  • Size
    M
  • Total Length(cm)
    26
  • JAN Code
    4979058246196
  • Material Quality
    Surface/Vinyl Chloride, Lining/Cotton
  • Product Specifications
    Antibacterial and deodorant treatment, lining provided
10 Pairs/Bag
L
4979058246202
17 Day(s) or more
-

Part Number : 4047014230
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Gauge
    13
  • Size
    L
  • Total Length(cm)
    26
  • JAN Code
    4979058246202
  • Material Quality
    Surface/Vinyl Chloride, Lining/Cotton
  • Product Specifications
    Antibacterial and deodorant treatment, lining provided
10 Pairs/Bag
LL
4979058246226
17 Day(s) or more
-

Part Number : 4047014240
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Gauge
    13
  • Size
    LL
  • Total Length(cm)
    26
  • JAN Code
    4979058246226
  • Material Quality
    Surface/Vinyl Chloride, Lining/Cotton
  • Product Specifications
    Antibacterial and deodorant treatment, lining provided

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)