• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PVC Gloves Vertebrate 831 Powder-Free

PVC Gloves Vertebrate 831 Powder-Free

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Excellent fit.
· Disposable plastic gloves that prevent fatigue and have elasticity.

Basic Specifications

Part Number

Refine by

  • 100 Units/Box
  • Clear
Size

Refine by

  • SS
  • S
  • M
  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4548890034782
  • 4548890034799
  • 4548890034805
  • 4548890034812
  • 4548890034829
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 Units/Box
SS
4548890034782
13 Day(s) or more
-

Part Number : 4049491600
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Standard
    JIS
  • Size
    SS
  • Detail Type
    Thin
  • Total Length(cm)
    23.5
  • JAN Code
    4548890034782
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    No powders
  • Fingertip to Wrist
    M Size
100 Units/Box
S
4548890034799
13 Day(s) or more
-

Part Number : 4049491610
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Standard
    JIS
  • Size
    S
  • Detail Type
    Thin
  • Total Length(cm)
    23.5
  • JAN Code
    4548890034799
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    No powders
  • Fingertip to Wrist
    M Size
100 Units/Box
M
4548890034805
11 Day(s) or more
-

Part Number : 4049491620
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Standard
    JIS
  • Size
    M
  • Detail Type
    Thin
  • Total Length(cm)
    23.5
  • JAN Code
    4548890034805
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    No powders
  • Fingertip to Wrist
    M Size
100 Units/Box
L
4548890034812
9 Day(s) or more
-

Part Number : 4049491630
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Standard
    JIS
  • Size
    L
  • Detail Type
    Thin
  • Total Length(cm)
    23.5
  • JAN Code
    4548890034812
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    No powders
  • Fingertip to Wrist
    M Size
100 Units/Box
LL
4548890034829
13 Day(s) or more
-

Part Number : 4049491640
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 100 Units/Box

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    Disposable
  • Standard
    JIS
  • Size
    LL
  • Detail Type
    Thin
  • Total Length(cm)
    23.5
  • JAN Code
    4548890034829
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Product Specifications
    No powders
  • Fingertip to Wrist
    M Size

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)