• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
KQ303 Mini Cleaner, 2 Acrylic pcs

KQ303 Mini Cleaner, 2 Acrylic pcs

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

[Features]
· Smaller size that fits nicely into the palm of your hand.
· Net made of acrylic material with a solid-form bobble knit sticks to dirt effectively to remove dirt and tea stains from tableware using only water.
· Pack contains 2 pieces in different colors, handy for differentiated use.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
20 Day(s) or more
-

Part Number : KQ303
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Model
    Wool
  • Longitudinal(mm)
    Unit Packaging :185
  • Thickness(mm)
    Unit Packaging :30
  • Side(mm)
    Unit Packaging :80
  • Color
    Green / Yellow / Orange
  • JAN Code
    4901105154536
  • Material
    Acrylic - Polyurethane Foam
  • Weight(g)
    Unit Packaging: 17
  • Standard
    KQ303

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)