• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
SPC Flat Stopper

SPC Flat Stopper

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Basic Specifications

  • Product Type
    Plug
  • Material
    Other
  • Color
    Other
  • Color Details
    Transparency
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 pcs.)
  • Clear
Height(mm)

Refine by

  • 58
  • 62
  • 65
  • 68
  • 71
  • Clear
Part Number

Refine by

  • SPC-34
  • SPC-29
  • SPC-24
  • SPC-19
  • SPC-15
  • Clear
JAN Code

Refine by

  • 4589988614318
  • 4589988614332
  • 4589988614356
  • 4589988614370
  • 4589988614394
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs.)
58
SPC-15
4589988614318
17 Day(s) or more
-

Part Number : 030060-15A
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Plug
  • Material
    [Other] Other
  • Color
    Other
  • Color Details
    Transparency
  • Height(mm)
    58
  • Part Number
    SPC-15
  • JAN Code
    4589988614318
  • Fitting
    SPC-15
  • Types of Glass
    H
1 Pack (5 pcs.)
62
SPC-19
4589988614332
17 Day(s) or more
-

Part Number : 030060-19A
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Plug
  • Material
    [Other] Other
  • Color
    Other
  • Color Details
    Transparency
  • Height(mm)
    62
  • Part Number
    SPC-19
  • JAN Code
    4589988614332
  • Fitting
    SPC-19
  • Types of Glass
    H
1 Pack (5 pcs.)
65
SPC-24
4589988614356
17 Day(s) or more
-

Part Number : 030060-24A
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Plug
  • Material
    [Other] Other
  • Color
    Other
  • Color Details
    Transparency
  • Height(mm)
    65
  • Part Number
    SPC-24
  • JAN Code
    4589988614356
  • Fitting
    SPC-24
  • Types of Glass
    H
1 Pack (5 pcs.)
68
SPC-29
4589988614370
17 Day(s) or more
-

Part Number : 030060-29A
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Plug
  • Material
    [Other] Other
  • Color
    Other
  • Color Details
    Transparency
  • Height(mm)
    68
  • Part Number
    SPC-29
  • JAN Code
    4589988614370
  • Fitting
    SPC-29
  • Types of Glass
    H
1 pc.
71
SPC-34
4589988614394
17 Day(s) or more
-

Part Number : 030060-34A
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Plug
  • Material
    [Other] Other
  • Color
    Other
  • Color Details
    Transparency
  • Height(mm)
    71
  • Part Number
    SPC-34
  • JAN Code
    4589988614394
  • Fitting
    SPC-34
  • Types of Glass
    H

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)