(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Performance EndMill Endmill Dedicated to Titanium Machining (4-Blade)

Performance EndMill Endmill Dedicated to Titanium Machining (4-Blade)

[Features]
· Ideal for high-efficiency machining of titanium.
· Variable split and unequal lead greatly reduce cutting vibration (chatter).
· The cutting edge processing can be selected from chamfer and radius.
[Applications]
· Work materials: Titanium, titanium alloy.
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)
[Specifications]
· Items marked with F are chamfered

Part Number

Configured Part Number is shown.

Part Number
SCM390J-0600Z04R-F0012HA-HU621
SCM390J-0600Z04R-R0050HA-HU621
SCM390J-0800Z04R-F0016HA-HU621
SCM390J-0800Z04R-R0050HA-HU621
SCM390J-1000Z04R-F0020HA-HU621
SCM390J-1000Z04R-R0050HA-HU621
SCM390J-1000Z04R-R0100HA-HU621
SCM390J-1200Z04R-F0024HA-HU621
SCM390J-1200Z04R-R0050HA-HU621
SCM390J-1200Z04R-R0100HA-HU621
SCM390J-1200Z04R-R0150HA-HU621
SCM390J-1400Z04R-F0028HA-HU621
SCM390J-1400Z04R-R0100HA-HU621
SCM390J-1600Z04R-F0032HA-HU621
SCM390J-1600Z04R-R0100HA-HU621
SCM390J-1600Z04R-R0150HA-HU621
SCM390J-1600Z04R-R0200HA-HU621
SCM390J-2000Z04R-F0040HA-HU621
SCM390J-2000Z04R-R0150HA-HU621
SCM390J-2000Z04R-R0200HA-HU621
SCM390J-2000Z04R-R0250HA-HU621
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Trusco Code Number Contained In A Packet
1 Piece(s) 35 Day(s) 6F0.1213576769-35321 pc.
1 Piece(s) 35 Day(s) 60.5R13576768-00821 pc.
1 Piece(s) 35 Day(s) 8F0.1619638768-00911 pc.
1 Piece(s) 35 Day(s) 80.5R19638768-01041 pc.
1 Piece(s) 35 Day(s) 10F0.2227210768-01121 pc.
1 Piece(s) 35 Day(s) 100.5R227210768-01211 pc.
1 Piece(s) 35 Day(s) 101R227210768-01391 pc.
1 Piece(s) 35 Day(s) 12F0.24268312768-01471 pc.
1 Piece(s) 35 Day(s) 120.5R268312768-01551 pc.
1 Piece(s) 35 Day(s) 121R268312768-01631 pc.
1 Piece(s) 35 Day(s) 121.5R268312768-01711 pc.
1 Piece(s) 35 Day(s) 14F0.28268314768-01801 pc.
1 Piece(s) 35 Day(s) 141R268314768-01981 pc.
1 Piece(s) 35 Day(s) 16F0.32369216768-02011 pc.
1 Piece(s) 35 Day(s) 161R369216768-02101 pc.
1 Piece(s) 35 Day(s) 161.5R369216768-02281 pc.
1 Piece(s) 35 Day(s) 162R369216768-02361 pc.
1 Piece(s) 35 Day(s) 20F0.44110420768-02441 pc.
1 Piece(s) 35 Day(s) 201.5R4110420768-02521 pc.
1 Piece(s) 35 Day(s) 202R4110420768-02611 pc.
1 Piece(s) 35 Day(s) 202.5R4110420768-02791 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Radius Coating Non-Coated
Torsion Angle (θ) 39° Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)