(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Step Drill (2-Flute Titanium Coated)

Spiral Step Drill (2-Flute Titanium Coated)

[Features]
· Overwhelmingly stable workable speeds and durability are achieved due to titanium coating.
[Applications]
· Work materials: Iron (4 to 6 mm)

Part Number

Configured Part Number is shown.

Part Number
72800630
72800729
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Drilling Dimensions
(φ mm)
Trusco Code
1 Piece(s) 16 Day(s) or more 136、8、10、12、14、16、18、20、22、24、26、28、30766-6306
1 Piece(s) 16 Day(s) or more 116、9、12、15.2、18.5、20.4、22.5、26、28.3、30.5、39766-6314

Loading...

  1. 1

Basic Information

Step width(mm) 3.7 Shank diameter(mm) 10 Overall length (mm)(mm) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)