(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Step Drill Set (3-Flute Type)【3 Pieces Per Package】

Step Drill Set (3-Flute Type)

[Features]
· The 3-flute specification allows stable hole drilling with no load and no chatter.
[Applications]
· Work materials: Iron (items of strength 900 N/mm2 or less), aluminum, brass, plastic (up to 2 mm for plastic only, up to 4 mm for others)

Part Number

Configured Part Number is shown.

101326

Part Number
101326
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

3 Pieces Per Package

1 Pack(s) 8 Day(s) 1S (3 pcs.)

Loading...

  1. 1

Basic Information

Surface Treatment Non-coating Number of included sets(piece) 3 JAN Code 4007140109057
Trusco Code 766-0171 Number Contained In A Packet 1S (3 pcs.)

Please check the type/dimensions/specifications of the part 101326 in the Step Drill Set (3-Flute Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)