(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Spiral Step Drill Inch (Non-coated High-Speed Steel)

Spiral Step Drill Inch (Non-coated High-Speed Steel)

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 900 N/mm2 or less), brass, aluminum, plastic (up to 4 mm)

Part Number

Configured Part Number is shown.

Part Number
101701
101702
101703
101704
101705
101706
101707
101708
101709
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 12 Day(s) 61/43/16、1/4、5/16、3/8、7/16、1/24007140082848766-01971 pc.
1 Piece(s) 12 Day(s) 131/41/8、5/32、3/16、7/32、1/4、9/32、5/16、11/32、3/8、19/32、3/16、15/32、1/24007140082855766-02351 pc.
1 Piece(s) 12 Day(s) 93/81/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/44007140082862766-02781 pc.
1 Piece(s) 12 Day(s) 123/83/16、1/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/4、13/16、7/84007140082879766-03161 pc.
1 Piece(s) 12 Day(s) 93/85/16、1/2、9/16、5/8、11/16、3/4、13/16、7/8、15/16、14007140082886766-03591 pc.
1 Piece(s) 12 Day(s) 53/87/8、1-1/8、1-7/32、1-1/4、1-3/84007140082893766-03911 pc.
1 Piece(s) 12 Day(s) 21/43/8、1/24007140082909766-04301 pc.
1 Piece(s) 12 Day(s) 13/87/84007140082916766-04721 pc.
1 Piece(s) 12 Day(s) 23/87/8、1-1/84007140082923766-05111 pc.

Loading...

  1. 1

Basic Information

Step width(mm) 4 Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)