(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Spiral Step Drill Inch (Titanium Coated Type)

Spiral Step Drill Inch (Titanium Coated Type)

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 1,100 N/mm2 or less), stainless steel, aluminum, brass, plastic (up to 4 mm)

Part Number

Configured Part Number is shown.

Part Number
101701T
101702T
101703T
101704T
101705T
101706T
101707T
101708T
101709T
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 12 Day(s) 61/43/16、1/4、5/16、3/8、7/16、1/24007140082930766-02271 pc.
1 Piece(s) 12 Day(s) 131/41/8、5/32、3/16、7/32、1/4、9/32、5/16、11/32、3/8、19/32、3/16、15/32、1/24007140082947766-02601 pc.
1 Piece(s) 12 Day(s) 93/81/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/44007140082954766-03081 pc.
1 Piece(s) 12 Day(s) 123/83/16、1/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/4、13/16、7/84007140082961766-03411 pc.
1 Piece(s) 12 Day(s) 93/85/16、1/2、9/16、5/8、11/16、3/4、13/16、7/8、15/16、14007140082978766-03831 pc.
1 Piece(s) 12 Day(s) 53/87/8、1-1/8、1-7/32、1-1/4、1-3/84007140082985766-04211 pc.
1 Piece(s) 12 Day(s) 21/43/8、1/24007140082992766-04641 pc.
1 Piece(s) 12 Day(s) 13/87/84007140083005766-05021 pc.
1 Piece(s) 12 Day(s) 23/87/8、1-1/84007140083012766-05451 pc.

Loading...

  1. 1

Basic Information

Step width(mm) 4 Surface Treatment Titanium Coating Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)