(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Step Drill Set of 3 High-Speed Steel【3 Pieces Per Package】

Spiral Step Drill Set of 3 High-Speed Steel

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 900 N/mm2 or less), brass, aluminum, plastic (up to 4 mm)

Part Number

Configured Part Number is shown.

101026

Part Number
101026
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1S (3 pcs.)

Loading...

  1. 1

Basic Information

Step width(mm) 4 JAN Code 4007140001061 Trusco Code 765-9482
Number Contained In A Packet 1S (3 pcs.)

Please check the type/dimensions/specifications of the part 101026 in the Spiral Step Drill Set of 3 High-Speed Steel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)