(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Surface Roughness Tester Surfcom FLEX Pick Up

Surface Roughness Tester Surfcom FLEX Pick Up

Click this image to zoom it.

Move the mouse over the image to zoom

  • Surface Roughness Tester Surfcom FLEX Pick Up
  • Surface Roughness Tester Surfcom FLEX Pick Up

Part Number

Configured Part Number is shown.

E-DT-SM10A

Part Number
E-DT-SM10A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Surface Roughness Measuring Tool Trusco Code 773-6134 Contact Needle Tip Diameter(μm) 5
Mass(g) 20 Supported models E-35B、40A・SURFCOM FLEX-35B、40A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)