(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lock And Key, Lockout For Breaker For Universal Circuit Breaker

Lock And Key, Lockout For Breaker For Universal Circuit Breaker

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Lock out breaker switches to prevent accidental switching on.
· Can be installed without any modification to panels or breakers.
[Material Properties]
· Nylon

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Lock-out
  • Material
    Other
  • Applicable Breaker Lever Height(mm)
    7.6~15.2
  • Applicable Breaker Lever Thickness(mm)
    4.1~8.9
  • JAN Code
    0074983421183
  • Trusco Code
    360-4217
  • Mass(g)
    45
  • Material Details
    Nylon
  • Specifications
    Tag and Locking Hole x 1, Manufactured in ISO9001 Certified Factory, Manufactured in ISO14001 Certified Factory
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
1 Day(s)
-

Part Number : PSL-CBNT
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lock-out
  • Material
    Other
  • Applicable Breaker Lever Height(mm)
    7.6~15.2
  • Applicable Breaker Lever Thickness(mm)
    4.1~8.9
  • JAN Code
    0074983421183
  • Trusco Code
    360-4217
  • Mass(g)
    45
  • Material Details
    Nylon
  • Specifications
    Tag and Locking Hole x 1, Manufactured in ISO9001 Certified Factory, Manufactured in ISO14001 Certified Factory

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lock out the breaker switch to prevent accidental switching on.
●Can be attached to the panel or breaker without any processing.

Specification

●Applicable Breaker Lever(mm) Height:7.6 to 15.2
●SPQ(piece):10

Materials

●Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)