(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Colored Cosmetics Board

Colored Cosmetics Board

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· A lightweight decorative board with a lumber core structure.
[Materials]
· Printed paper decorative board

Basic Specifications

  • Thickness(mm)
    18
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 200
  • 300
  • 450
  • 600
  • Clear
Length(mm)

Refine by

  • 900
  • 1800
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
JAN Code

Refine by

  • 4905009298259
  • 4905009298334
  • 4905009298419
  • 4905009298730
  • 4905009298815
  • 4905009704668
  • 4905009704682
  • 4905009704712
  • 4905009704729
  • 4905009704736
  • 4905009704880
  • 4905009704910
  • 4905009704927
  • 4905009704934
  • Clear
Trusco Code

Refine by

  • 419-0327
  • 419-0319
  • 419-0301
  • 419-0297
  • 419-0289
  • 419-0271
  • 419-0262
  • 419-0254
  • 419-0246
  • 419-0238
  • 419-0220
  • 419-0211
  • 419-0203
  • 419-0190
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
1800
Black
4905009704880
419-0190
30 Day(s)
-

Part Number : LBC-1830-BK
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    300
  • Length(mm)
    1800
  • Thickness(mm)
    18
  • Color
    Black
  • JAN Code
    4905009704880
  • Trusco Code
    419-0190
1 pc.
300
1800
White
4905009298730
419-0203
30 Day(s)
-

Part Number : LBC-1830-WH
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    300
  • Length(mm)
    1800
  • Thickness(mm)
    18
  • Color
    White
  • JAN Code
    4905009298730
  • Trusco Code
    419-0203
1 pc.
450
1800
Black
4905009704910
419-0211
30 Day(s)
-

Part Number : LBC-1845-BK
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    450
  • Length(mm)
    1800
  • Thickness(mm)
    18
  • Color
    Black
  • JAN Code
    4905009704910
  • Trusco Code
    419-0211
1 pc.
450
1800
White
4905009298815
419-0220
30 Day(s)
-

Part Number : LBC-1845-WH
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    450
  • Length(mm)
    1800
  • Thickness(mm)
    18
  • Color
    White
  • JAN Code
    4905009298815
  • Trusco Code
    419-0220
1 pc.
600
1800
Black
4905009704934
419-0238
30 Day(s)
-

Part Number : LBC-1860-BK
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    600
  • Length(mm)
    1800
  • Thickness(mm)
    18
  • Color
    Black
  • JAN Code
    4905009704934
  • Trusco Code
    419-0238
1 pc.
600
1800
White
4905009704927
419-0246
30 Day(s)
-

Part Number : LBC-1860-WH
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    600
  • Length(mm)
    1800
  • Thickness(mm)
    18
  • Color
    White
  • JAN Code
    4905009704927
  • Trusco Code
    419-0246
1 pc.
200
900
Black
4905009704668
419-0254
12 Day(s)
-

Part Number : LBC-920-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    200
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    Black
  • JAN Code
    4905009704668
  • Trusco Code
    419-0254
1 pc.
200
900
White
4905009298259
419-0262
12 Day(s)
-

Part Number : LBC-920-WH
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    200
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    White
  • JAN Code
    4905009298259
  • Trusco Code
    419-0262
1 pc.
300
900
Black
4905009704682
419-0271
12 Day(s)
-

Part Number : LBC-930-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    300
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    Black
  • JAN Code
    4905009704682
  • Trusco Code
    419-0271
1 pc.
300
900
White
4905009298334
419-0289
12 Day(s)
-

Part Number : LBC-930-WH
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    300
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    White
  • JAN Code
    4905009298334
  • Trusco Code
    419-0289
1 pc.
450
900
Black
4905009704712
419-0297
12 Day(s)
-

Part Number : LBC-945-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    450
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    Black
  • JAN Code
    4905009704712
  • Trusco Code
    419-0297
1 pc.
450
900
White
4905009298419
419-0301
12 Day(s)
-

Part Number : LBC-945-WH
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    450
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    White
  • JAN Code
    4905009298419
  • Trusco Code
    419-0301
1 pc.
600
900
Black
4905009704736
419-0319
12 Day(s)
-

Part Number : LBC-960-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    Black
  • JAN Code
    4905009704736
  • Trusco Code
    419-0319
1 pc.
600
900
White
4905009704729
419-0327
12 Day(s)
-

Part Number : LBC-960-WH
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    18
  • Color
    White
  • JAN Code
    4905009704729
  • Trusco Code
    419-0327

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)