(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Color Blind Rivet (Made of Aluminum / Steel) Black/Bronze, Box Included

Color Blind Rivet (Made of Aluminum / Steel) Black/Bronze, Box Included

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The blind rivet flange is colored for a smart finish without needing to paint.
· We also accept orders for other colors.
[Applications]
· For connecting metal parts together and connecting plastic parts together, and also for connecting different base materials (metal and plastic, etc.).
[Materials]
· Rivet main body (flange): Aluminum (A5154)
· Mandrel (shaft): Steel (carbon steel)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Amount Of Content
    1 Box (1000 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (1000 pcs)
  • Clear
JAN Code

Refine by

  • 4963202032681
  • 4963202032803
  • Clear
Trusco Code

Refine by

  • 372-0781
  • 372-0641
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1000 pcs)
4963202032681
372-0641
1 Day(s)
-

Part Number : CNSA43BR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202032681
  • Trusco Code
    372-0641
  • Mass(g)
    1040
  • Caulking Thickness(mm)
    1.6~4.8
  • Rivet Length(mm)
    8.2
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    960
  • Pull-out Load(N)
    1350
1 Box (1000 pcs)
4963202032803
372-0781
1 Day(s)
-

Part Number : CNSA54BR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202032803
  • Trusco Code
    372-0781
  • Mass(g)
    1840
  • Caulking Thickness(mm)
    3.2~6.4
  • Rivet Length(mm)
    10.5
  • Flange diameter(mm)
    8
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    1550
  • Pull-out Load(N)
    2200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)