(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Blind Rivet (Countersunk Head, Aluminum/Steel), Comes in Eco-Friendly Box

Blind Rivet (Countersunk Head, Aluminum/Steel), Comes in Eco-Friendly Box

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Use to maintain the flatness of a surface.
· Comes in an eco-friendly small sized box to enable convenient use for the required work with no waste.
· Products are provided in all models and all sizes, from standard types to various other types.
[Applications]
· For connecting metal parts together and connecting plastic parts together, and also for connecting different base materials (metal and plastic, etc.).
[Materials]
· Rivet main body (flange): Aluminum (A5154)
· Mandrel (shaft): Steel (carbon steel)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • JAN Code
    4963202084888
  • Trusco Code
    372-4468
  • Specifications
    Eco Box Included
  • Mass(g)
    440
  • Caulking Thickness(mm)
    3.2~6.4
  • Rivet Length(mm)
    11.0
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    2250
  • Pull-out Load(N)
    3250
  • Amount Of Content
    1 Box (150 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (150 pcs)
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
1 Box (150 pcs)
1 Day(s)
-

Part Number : NSA6-4KEB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (150 pcs)

Specificationtitle

  • JAN Code
    4963202084888
  • Trusco Code
    372-4468
  • Specifications
    Eco Box Included
  • Mass(g)
    440
  • Caulking Thickness(mm)
    3.2~6.4
  • Rivet Length(mm)
    11.0
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    2250
  • Pull-out Load(N)
    3250