(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Blind Rivet, AP Rivet (Aluminum/Steel), Comes in Box

Blind Rivet, AP Rivet (Aluminum/Steel), Comes in Box

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Amount Of Content
    1 Box (1000 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (1000 pcs)
  • Clear
JAN Code

Refine by

  • 4963202029223
  • 4963202029261
  • Clear
Trusco Code

Refine by

  • 372-0101
  • 372-0055
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1000 pcs)
4963202029261
372-0055
1 Day(s)
-

Part Number : AP45
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202029261
  • Trusco Code
    372-0055
  • Mass(g)
    1150
  • Caulking Thickness(mm)
    4.8~8.0
  • Rivet Length(mm)
    13.3
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.4~3.5
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    740
  • Pull-out Load(N)
    970
1 Box (1000 pcs)
4963202029223
372-0101
1 Day(s)
-

Part Number : AP68
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202029223
  • Trusco Code
    372-0101
  • Mass(g)
    3500
  • Caulking Thickness(mm)
    6.4~12.7
  • Rivet Length(mm)
    18.5
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    5.0~5.1
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    1680
  • Pull-out Load(N)
    2380

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)