(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Blind Rivet (Steel/Made with Steel), Comes in Box

Blind Rivet (Steel/Made with Steel), Comes in Box

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (500 pcs)
  • 1 Box (1000 pcs)
  • Clear
JAN Code

Refine by

  • 4963202004190
  • 4963202004206
  • 4963202004213
  • 4963202004220
  • 4963202004237
  • 4963202004244
  • 4963202004251
  • 4963202004268
  • 4963202004275
  • 4963202004282
  • 4963202004299
  • 4963202004305
  • 4963202004312
  • 4963202004329
  • 4963202004336
  • 4963202004343
  • 4963202019958
  • 4963202020138
  • 4963202021128
  • 4963202021166
  • 4963202028684
  • 4963202028721
  • 4963202030595
  • 4963202033886
  • 4963202033923
  • Clear
Trusco Code

Refine by

  • 125-9717
  • 125-9687
  • 125-9652
  • 125-9628
  • 125-9598
  • 125-9563
  • 125-9539
  • 125-9504
  • 125-9474
  • 125-9440
  • 125-9415
  • 125-9385
  • 125-9351
  • 125-9326
  • 125-9296
  • 125-9261
  • 125-9237
  • 125-9202
  • 125-9172
  • 125-9113
  • 372-3909
  • 372-3895
  • 372-3879
  • 372-3844
  • 372-3810
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1000 pcs)
4963202004190
125-9113
1 Day(s)
-

Part Number : NS3-2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004190
  • Trusco Code
    125-9113
  • Mass(g)
    780
  • Caulking Thickness(mm)
    1.0–3.2
  • Rivet Length(mm)
    5.4
  • Flange diameter(mm)
    4.8
  • Pilot Hole Dia.(mm)
    2.5~2.6
  • Rivet diameter(mm)
    2.4
  • Shear Load(N)
    700
  • Pull-out Load(N)
    850
1 Box (1000 pcs)
4963202004206
125-9172
1 Day(s)
-

Part Number : NS4-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004206
  • Trusco Code
    125-9172
  • Mass(g)
    1300
  • Caulking Thickness(mm)
    1.0–1.6
  • Rivet Length(mm)
    4.8
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    1300
  • Pull-out Load(N)
    1700
1 Box (1000 pcs)
4963202004213
125-9202
1 Day(s)
-

Part Number : NS4-2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004213
  • Trusco Code
    125-9202
  • Mass(g)
    1300
  • Caulking Thickness(mm)
    1.0–3.2
  • Rivet Length(mm)
    6.5
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    1300
  • Pull-out Load(N)
    1700
1 Box (1000 pcs)
4963202004220
125-9237
1 Day(s)
-

Part Number : NS4-3
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004220
  • Trusco Code
    125-9237
  • Mass(g)
    1480
  • Caulking Thickness(mm)
    1.6~4.8
  • Rivet Length(mm)
    8.2
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    1300
  • Pull-out Load(N)
    1700
1 Box (1000 pcs)
4963202004237
125-9261
1 Day(s)
-

Part Number : NS4-4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004237
  • Trusco Code
    125-9261
  • Mass(g)
    1480
  • Caulking Thickness(mm)
    3.2~6.4
  • Rivet Length(mm)
    9.9
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    1300
  • Pull-out Load(N)
    1700
1 Box (1000 pcs)
4963202004244
125-9296
1 Day(s)
-

Part Number : NS4-5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004244
  • Trusco Code
    125-9296
  • Mass(g)
    1710
  • Caulking Thickness(mm)
    4.8~8.0
  • Rivet Length(mm)
    11.6
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    1300
  • Pull-out Load(N)
    1700
1 Box (1000 pcs)
4963202004251
125-9326
1 Day(s)
-

Part Number : NS4-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004251
  • Trusco Code
    125-9326
  • Mass(g)
    1710
  • Caulking Thickness(mm)
    6.4~9.5
  • Rivet Length(mm)
    13.3
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    1300
  • Pull-out Load(N)
    1700
1 Box (1000 pcs)
4963202004268
125-9351
1 Day(s)
-

Part Number : NS4-8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004268
  • Trusco Code
    125-9351
  • Mass(g)
    1860
  • Caulking Thickness(mm)
    9.5~12.7
  • Rivet Length(mm)
    16.7
  • Flange diameter(mm)
    6.4
  • Pilot Hole Dia.(mm)
    3.3–3.4
  • Rivet diameter(mm)
    3.2
  • Shear Load(N)
    1300
  • Pull-out Load(N)
    1700
1 Box (1000 pcs)
4963202004275
125-9385
1 Day(s)
-

Part Number : NS5-2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004275
  • Trusco Code
    125-9385
  • Mass(g)
    2440
  • Caulking Thickness(mm)
    1.2~3.2
  • Rivet Length(mm)
    7.2
  • Flange diameter(mm)
    8
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    2000
  • Pull-out Load(N)
    2700
1 Box (1000 pcs)
4963202019958
125-9415
1 Day(s)
-

Part Number : NS5-3
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202019958
  • Trusco Code
    125-9415
  • Mass(g)
    2470
  • Caulking Thickness(mm)
    1.6~4.8
  • Rivet Length(mm)
    8.9
  • Flange diameter(mm)
    8
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    2000
  • Pull-out Load(N)
    2700
1 Box (1000 pcs)
4963202004282
125-9440
1 Day(s)
-

Part Number : NS5-4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004282
  • Trusco Code
    125-9440
  • Mass(g)
    2440
  • Caulking Thickness(mm)
    3.2~6.4
  • Rivet Length(mm)
    10.5
  • Flange diameter(mm)
    8
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    2000
  • Pull-out Load(N)
    2700
1 Box (1000 pcs)
4963202028684
125-9474
1 Day(s)
-

Part Number : NS5-5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202028684
  • Trusco Code
    125-9474
  • Mass(g)
    2730
  • Caulking Thickness(mm)
    4.8~8.0
  • Rivet Length(mm)
    12.2
  • Flange diameter(mm)
    8
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    2000
  • Pull-out Load(N)
    2700
1 Box (1000 pcs)
4963202004299
125-9504
1 Day(s)
-

Part Number : NS5-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004299
  • Trusco Code
    125-9504
  • Mass(g)
    2970
  • Caulking Thickness(mm)
    6.4~9.5
  • Rivet Length(mm)
    13.9
  • Flange diameter(mm)
    8
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    2000
  • Pull-out Load(N)
    2700
1 Box (1000 pcs)
4963202004305
125-9539
1 Day(s)
-

Part Number : NS5-8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004305
  • Trusco Code
    125-9539
  • Mass(g)
    2970
  • Caulking Thickness(mm)
    9.5~12.7
  • Rivet Length(mm)
    17.2
  • Flange diameter(mm)
    8
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    2000
  • Pull-out Load(N)
    2700
1 Box (1000 pcs)
4963202004312
125-9563
1 Day(s)
-

Part Number : NS6-2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004312
  • Trusco Code
    125-9563
  • Mass(g)
    4000
  • Caulking Thickness(mm)
    1.6~3.2
  • Rivet Length(mm)
    7.6
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    3000
  • Pull-out Load(N)
    4000
1 Box (1000 pcs)
4963202030595
125-9598
1 Day(s)
-

Part Number : NS6-3
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202030595
  • Trusco Code
    125-9598
  • Mass(g)
    3650
  • Caulking Thickness(mm)
    1.6~4.8
  • Rivet Length(mm)
    9.3
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    3000
  • Pull-out Load(N)
    4000
1 Box (1000 pcs)
4963202004329
125-9628
1 Day(s)
-

Part Number : NS6-4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004329
  • Trusco Code
    125-9628
  • Mass(g)
    4000
  • Caulking Thickness(mm)
    3.2~6.4
  • Rivet Length(mm)
    11.0
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    3000
  • Pull-out Load(N)
    4000
1 Box (1000 pcs)
4963202028721
125-9652
1 Day(s)
-

Part Number : NS6-5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202028721
  • Trusco Code
    125-9652
  • Mass(g)
    4270
  • Caulking Thickness(mm)
    4.8~8.0
  • Rivet Length(mm)
    12.8
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    3000
  • Pull-out Load(N)
    4000
1 Box (1000 pcs)
4963202004336
125-9687
1 Day(s)
-

Part Number : NS6-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004336
  • Trusco Code
    125-9687
  • Mass(g)
    4930
  • Caulking Thickness(mm)
    6.4~9.5
  • Rivet Length(mm)
    14.5
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    3000
  • Pull-out Load(N)
    4000
1 Box (1000 pcs)
4963202004343
125-9717
1 Day(s)
-

Part Number : NS6-8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202004343
  • Trusco Code
    125-9717
  • Mass(g)
    4930
  • Caulking Thickness(mm)
    9.5~12.7
  • Rivet Length(mm)
    17.9
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    3000
  • Pull-out Load(N)
    4000
1 Box (500 pcs)
4963202020138
372-3810
1 Day(s)
-

Part Number : NS6-12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202020138
  • Trusco Code
    372-3810
  • Mass(g)
    2970
  • Caulking Thickness(mm)
    15.9~19.1
  • Rivet Length(mm)
    24.8
  • Flange diameter(mm)
    9.6
  • Pilot Hole Dia.(mm)
    4.9~5.0
  • Rivet diameter(mm)
    4.8
  • Shear Load(N)
    3000
  • Pull-out Load(N)
    4000
1 Box (500 pcs)
4963202021128
372-3879
1 Day(s)
-

Part Number : NS8-4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202021128
  • Trusco Code
    372-3879
  • Mass(g)
    4510
  • Caulking Thickness(mm)
    3.2~6.4
  • Rivet Length(mm)
    12.4
  • Flange diameter(mm)
    12.7
  • Pilot Hole Dia.(mm)
    6.5~6.6
  • Rivet diameter(mm)
    6.4
  • Shear Load(N)
    5200
  • Pull-out Load(N)
    7200
1 Box (500 pcs)
4963202021166
372-3895
1 Day(s)
-

Part Number : NS8-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202021166
  • Trusco Code
    372-3895
  • Mass(g)
    4730
  • Caulking Thickness(mm)
    6.4~9.5
  • Rivet Length(mm)
    15.6
  • Flange diameter(mm)
    12.7
  • Pilot Hole Dia.(mm)
    6.5~6.6
  • Rivet diameter(mm)
    6.4
  • Shear Load(N)
    5200
  • Pull-out Load(N)
    7200
1 Box (500 pcs)
4963202033886
372-3909
1 Day(s)
-

Part Number : NS8-8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202033886
  • Trusco Code
    372-3909
  • Mass(g)
    5280
  • Caulking Thickness(mm)
    9.5~12.7
  • Rivet Length(mm)
    18.9
  • Flange diameter(mm)
    12.8
  • Pilot Hole Dia.(mm)
    6.5~6.6
  • Rivet diameter(mm)
    6.4
  • Shear Load(N)
    5200
  • Pull-out Load(N)
    7200
1 Box (500 pcs)
4963202033923
372-3844
1 Day(s)
-

Part Number : NS8-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202033923
  • Trusco Code
    372-3844
  • Mass(g)
    5940
  • Caulking Thickness(mm)
    12.7~15.9
  • Rivet Length(mm)
    22.1
  • Flange diameter(mm)
    12.8
  • Pilot Hole Dia.(mm)
    6.5~6.6
  • Rivet diameter(mm)
    6.4
  • Shear Load(N)
    5200
  • Pull-out Load(N)
    7200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Multiple base metal can be fastened from one side with one action. Compared with welding, there are merits to labor saving of work and improvement of productivity.

Usage

●Automobile sheet metal, electrical sheet metal, etc.

Specification

●Flange Diameter(mm):12.8
●Rivet Diameter(mm):6.4
●Shear Load(N):5200
●Tensile Load(N):7200
●Q'ty Per Box(piece):500
●Packaged in a box

Materials

●Rivet Body(flange): Steel(carbon steel)
●Mandrel(shaft): Steel(carbon steel)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)