(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Betapure™ Polypropylene Non-woven Fabric Depth Filter Cartridge "NT-T Series"

Betapure™ Polypropylene Non-woven Fabric Depth Filter Cartridge "NT-T Series"

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· As the filtrate is evenly spread across the entire filtering media due to the special filtering media structure, particles are captured with the entire cartridge which realizes excellent filtering precision and life.
· A clean structure made entirely out of polypropylene.
· Compatible with 21FCR (Food Sanitation Act standards).
· Realizes a high flow rate with a low pressure loss.[Applications]
· Filtration of drinking water and preparation water.
· Filtration of etching and resist solutions.
· Filtration of water for infusion and manufacturing

Basic Specifications

  • Product Type
    Filter
  • Material
    Polypropylene
  • Shape
    Double Open End
  • ガスケット・Oリング材質
    Polyethylene
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 9 3/4 Inch
  • 19 1/2 Inch
  • Clear
Filtration Accuracy

Refine by

  • 0.5 μm
  • 1 μm
  • 2 μm
  • 3 μm
  • 5 μm
  • 10 μm
  • 20 μm
  • 40 μm
  • 50 μm
  • 70 μm
  • Clear
JAN Code

Refine by

  • 4549395321667
  • 4549395321674
  • 4549395321681
  • 4549395321698
  • 4549395321711
  • 4549395321728
  • 4549395321735
  • 4549395321742
  • 4549395321759
  • 4549395321766
  • 4549395321773
  • 4549395321780
  • 4549395321797
  • 4549395321803
  • 4549395321827
  • 4549395321834
  • 4549395321858
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 3/4 Inch
1 μm
4549395321667
12 Day(s)
-

Part Number : NT09T010T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    1 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321667
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
2 μm
4549395321674
12 Day(s)
-

Part Number : NT09T020T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    2 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321674
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
3 μm
4549395321681
12 Day(s)
-

Part Number : NT09T030T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    3 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321681
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
5 μm
4549395321698
12 Day(s)
-

Part Number : NT09T050T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    5 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321698
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
10 μm
4549395321711
12 Day(s)
-

Part Number : NT09T100T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    10 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321711
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
20 μm
4549395321728
12 Day(s)
-

Part Number : NT09T200T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    20 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321728
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
40 μm
4549395321735
12 Day(s)
-

Part Number : NT09T400T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    40 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321735
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
50 μm
4549395321742
12 Day(s)
-

Part Number : NT09T500T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    50 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321742
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
9 3/4 Inch
70 μm
4549395321759
12 Day(s)
-

Part Number : NT09T700T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    9 3/4 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    70 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321759
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
0.5 μm
4549395321766
12 Day(s)
-

Part Number : NT19T005T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    0.5 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321766
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
1 μm
4549395321773
12 Day(s)
-

Part Number : NT19T010T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    1 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321773
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
2 μm
4549395321780
12 Day(s)
-

Part Number : NT19T020T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    2 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321780
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
3 μm
4549395321797
12 Day(s)
-

Part Number : NT19T030T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    3 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321797
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
5 μm
4549395321803
12 Day(s)
-

Part Number : NT19T050T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    5 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321803
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
10 μm
4549395321827
12 Day(s)
-

Part Number : NT19T100T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    10 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321827
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
20 μm
4549395321834
12 Day(s)
-

Part Number : NT19T200T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    20 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321834
  • ガスケット・Oリング材質
    Polyethylene
1 pc.
19 1/2 Inch
50 μm
4549395321858
12 Day(s)
-

Part Number : NT19T500T0NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size
    19 1/2 Inch
  • Material
    Polypropylene
  • Filtration Accuracy
    50 μm
  • Shape
    Double Open End
  • JAN Code
    4549395321858
  • ガスケット・Oリング材質
    Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)