(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
shoes / wrist strap tester 747

shoes / wrist strap tester 747

Standard Unit Price:
-
Days to Ship :
Quote

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Wrist Strap Tester
  • Width(mm)
    120
  • Depth(mm)
    48
  • Height(mm)
    196
  • Power Supply
    AA Alkaline Batteries x 6, or AC Adapter (100 VAC)
  • JAN Code
    4547452844128
  • Trusco Code
    394-6827
  • Specifications
    Wrist Strap Check Function, Shoes Check Function
  • Test Plate Length x Width(mm)
    300×300
  • Accessory
    AC Adapter, Shoe Measurement Cord, Shoe Measurement Plate, AA Alkaline Battery x 6
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
747
1 unit
Quote
-

Part Number : 747
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Wrist Strap Tester
  • Width(mm)
    120
  • Depth(mm)
    48
  • Height(mm)
    196
  • Power Supply
    AA Alkaline Batteries x 6, or AC Adapter (100 VAC)
  • JAN Code
    4547452844128
  • Trusco Code
    394-6827
  • Specifications
    Wrist Strap Check Function, Shoes Check Function
  • Test Plate Length x Width(mm)
    300×300
  • Accessory
    AC Adapter, Shoe Measurement Cord, Shoe Measurement Plate, AA Alkaline Battery x 6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)