DBLTACT Safety Goggles Wide

DBLTACT Safety Goggles Wide

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Wide lens type provides a wide field of view. Can be combined with a mask and prescription glasses.
· CE-standard compliant product.
· Blocks 99.9% of ultraviolet light.
· Hard coat for surface scratch resistance.
· Polycarbonate material with excellent impact resistance.
· Anti-fog treatment.
· Lightweight type, reducing fatigue.
· Environmentally friendly metal-free type.

Basic Specifications

  • Shape
    Goggles
  • Anti-fog
    Available
  • UV Cut
    Available
  • Collar
    Clear
  • Size(mm)
    270×150×95
  • JAN Code
    4954458302352
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : DT-SG-09C
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Available
  • UV Cut
    Available
  • Collar
    Clear
  • Size(mm)
    270×150×95
  • JAN Code
    4954458302352
  • Mass(g)
    145
  • Material: Lens
    Polycarbonate
  • Frame material
    Soft Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)