(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Switch Cover with Work Sign

Switch Cover with Work Sign

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Double-sided rubber magnet type, able to display 2 lines per sheet.
· Covers switches completely so they cannot be turned on accidentally.
[Applications]
· Factories, offices, distribution warehouses, commercial facilities.
[Materials]
· PET resin

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Mount Specification
    With Bottom Rubber Magnet
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Plain
  • Work during operations is prohibited
  • Clear
JAN Code

Refine by

  • 4582183903218
  • 4582183903225
  • 4582183903232
  • Clear
Trusco Code

Refine by

  • 371-6821
  • 371-6813
  • 371-6805
  • Clear
Height(mm)

Refine by

  • 33
  • 53
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Work during operations is prohibited
4582183903218
371-6805
33
12 Day(s)
-

Part Number : 805-63A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Work during operations is prohibited
  • Mount Specification
    With Bottom Rubber Magnet
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • JAN Code
    4582183903218
  • Trusco Code
    371-6805
  • Height(mm)
    33
  • Mass(g)
    40
1 pc.
Plain
4582183903225
371-6813
33
12 Day(s)
-

Part Number : 805-65A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Plain
  • Mount Specification
    With Bottom Rubber Magnet
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • JAN Code
    4582183903225
  • Trusco Code
    371-6813
  • Height(mm)
    33
  • Mass(g)
    40
1 pc.
Plain
4582183903232
371-6821
53
12 Day(s)
-

Part Number : 805-66
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Plain
  • Mount Specification
    With Bottom Rubber Magnet
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • JAN Code
    4582183903232
  • Trusco Code
    371-6821
  • Height(mm)
    53
  • Mass(g)
    49

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)