• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Trash bag, for segregation, SS 50 pieces

Trash bag, for segregation, SS 50 pieces

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

Ideal for bedroom/bathroom trash cans or waste separation trash cans.

Basic Specifications

  • Product Type
    Garbage bag
  • Capacity(L)
    5–10
  • Size(mm)
    Thickness 0.02 x Width 320 x Length 380
  • Exterior size(mm)
    Length 350 x Width 210
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (50 Sheets)
  • Clear
Color

Refine by

  • Black
  • Semi-Transparent
  • Clear
JAN Code

Refine by

  • 4976797113079
  • 4976797113093
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (50 Sheets)
Semi-Transparent
4976797113079
19 Day(s) or more
-

Part Number : SA-7
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    5–10
  • Color
    Semi-Transparent
  • Size(mm)
    Thickness 0.02 x Width 320 x Length 380
  • Exterior size(mm)
    Length 350 x Width 210
  • JAN Code
    4976797113079
  • Notes
    Long garbage bin/Sanitary bin/For separation 5 L–20 L
1 Bag (50 Sheets)
Black
4976797113093
19 Day(s) or more
-

Part Number : SA-9
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    5–10
  • Color
    Black
  • Size(mm)
    Thickness 0.02 x Width 320 x Length 380
  • Exterior size(mm)
    Length 350 x Width 210
  • JAN Code
    4976797113093
  • Notes
    Long garbage bin/Sanitary bin/For separation 5 L–20 L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)